??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-VIS eCon 3061BT-AD
Bill of material
HARTING 24030061100
Preview
Product number of the Manufacturer
24030061100
Short Description
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 7
Long Description
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 7, Operating temperature: -40 ... +70 °C
Manufacturer Type Description
Ha-VIS eCon 3061BT-AD
Alternative product number
24 03 006 1100
Manufacturer Name
HARTING
Delivery Time
140
max. ambient temperature during operating phase
70 °C
min. ambient temperature during operating phase
-40 °C
supply voltage (at DC)
24 V
type of fixing (35 mm DIN rail mounting) available
Yes
type of fixing (19-inch installation) available
No
fast ethernet present
Yes
gigabit ethernet present
No
layer 2 present
Yes
layer 3 present
No
layer 4 present
Yes
Brand
Ha-VIS eCon 3000
Number of network connections
7
Total number of available connections
7
net weight to record marketed quantities (WEEE)
0.443 kg
Manufacturer product family
Ha-VIS eCon 3000
Mass
443 g
Type
Industrial Ethernet Switches
Data connection protocol
Fast Ethernet
Communication, type
Fast Ethernet
degree of protection
IP30, mated condition
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85176200
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드