您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 24034052310
HARTING
Industrial Ethernet Switches
Ha-VIS eCon 3000
Powered by
CAD模型選擇
{harting_qs/2/22/17159.prj},{NB=24034052310},{MANUID=24034052310},{AAF525=55},{AAF526=0},{AAF535=24},{AAP553=7},{AAP783=7},{AAR529=0.488},{BAE617=488},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85176200},{PREVIEW=../../_pool_/12/92/24_03_405_2300_ha-vis_econ_3052gbt-ac_cmyk01.tif__web.png},{DESCSHORT=Industrial Ethernet Switches, Unmanaged, Full Gigabit Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 7},{DESCLONG=Industrial Ethernet Switches, Unmanaged, Full Gigabit Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 7, Operating temperature: 0 ... +55 °C},{MANUTYPEDESC=Ha-VIS eCon 3052GB-AC},{SUPPLIERALTNO=24 03 405 2310},{MANUNAME=HARTING},{DELTIME=140},{AAF545=Yes},{AAF551=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-VIS eCon 3052GB-AC
Bill of material
HARTING 24034052310
Preview
Product number of the Manufacturer
24034052310
Short Description
Industrial Ethernet Switches, Unmanaged, Full Gigabit Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 7
Long Description
Industrial Ethernet Switches, Unmanaged, Full Gigabit Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 7, Operating temperature: 0 ... +55 °C
Manufacturer Type Description
Ha-VIS eCon 3052GB-AC
Alternative product number
24 03 405 2310
Manufacturer Name
HARTING
Delivery Time
140
max. ambient temperature during operating phase
55
°C
min. ambient temperature during operating phase
0
°C
supply voltage (at DC)
24
V
type of fixing (35 mm DIN rail mounting) available
Yes
type of fixing (19-inch installation) available
No
fast ethernet present
No
gigabit ethernet present
Yes
layer 2 present
Yes
layer 3 present
No
layer 4 present
Yes
Brand
Ha-VIS eCon 3000
Number of network connections
7
Total number of available connections
7
net weight to record marketed quantities (WEEE)
0.488
kg
Manufacturer product family
Ha-VIS eCon 3000
Mass
488
g
Type
Industrial Ethernet Switches
Data connection protocol
Full Gigabit Ethernet
Communication, type
Full Gigabit Ethernet
degree of protection
IP30, mated condition
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85176200
Country of origin
DE
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型