??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-VIS eCon 3011GB-AD
Bill of material
HARTING 24034011110
Preview
Product number of the Manufacturer
24034011110
Short Description
Industrial Ethernet Switches, Unmanaged, Full Gigabit Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 2
Long Description
Industrial Ethernet Switches, Unmanaged, Full Gigabit Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 2, Operating temperature: ‌0 ... +55 °C
Manufacturer Type Description
Ha-VIS eCon 3011GB-AD
Alternative product number
24 03 401 1110
Manufacturer Name
HARTING
Delivery Time
140
max. ambient temperature during operating phase
55 °C
min. ambient temperature during operating phase
0 °C
supply voltage (at DC)
24 V
type of fixing (35 mm DIN rail mounting) available
Yes
type of fixing (19-inch installation) available
No
fast ethernet present
No
gigabit ethernet present
Yes
layer 2 present
Yes
layer 3 present
No
layer 4 present
Yes
Brand
Ha-VIS eCon 3000
Number of network connections
2
Total number of available connections
2
net weight to record marketed quantities (WEEE)
0.428 kg
Manufacturer product family
Ha-VIS eCon 3000
Mass
428 g
Type
Industrial Ethernet Switches
Data connection protocol
Full Gigabit Ethernet
Communication, type
Full Gigabit Ethernet
degree of protection
IP30, mated condition
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85176200
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models