??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DMS Diemould (UK)
Description
H85 - Female nipple
Bill of material
H85-09-250
Part No.
H85-09-250
Thread diameter
1/4
Diameter
6 mm
Diameter
9 mm
Length
27 mm
Length
13 mm
Width accros flats
17 mm
Previews
3D
Dimension
2D
Download CAD models