??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
H-1400-T - Chamber Manifold
Bill of material
H140-A6 WK90 K40-2-DK42
Chamber Manifolds Type
H-1400-T
Chamber Number
H140-A6 WK90 K40-2-DK42
Order number
H140-A6 WK90 K40-2-DK42
LOD Destination
LOD Level
Chamber cover
Telescopic section
150 mm
Execution WP
Number of circuits
Heat pump outflow
Circuit connection
Supply pipe
PVC-KH
Return pipe
Basic equipment
Vent ball valve
Connection pipe reinforced
Base plate reinforced
Manometer
Quick drain valve
Drain Valve
Thermometer
Diameter
1450 mm
Height
mm
Enter value for H
Height
mm
cm
inch
ft
Heat pump connection inlet pipe
780 mm
Heat pump connection outlet pipe
410 mm
Circuit connection return pipe
0 mm
Circuit connection supply pipe
0 mm
Customs tariff number
84798997
PDF Info
https://www.frank-gmbh.de/de-wAssets/docs/cadenas/Product-information-chamber-manifolds-Type-H-1400-T.pdf
Short text
PE chamber manifold type H-1400-T, 2 circuits
Tender text
PE chamber manifold type H-1400-T, 2 circuits for geothermal systems, white chamber body incl. manifold unit ready to use with all required shut-off and regulating valves; Height: ca. 1600-1750mm; Diameter: ca. 1450mm; Plastic manhole cover DN 600, class A 35 as per ISO 15398, test load 3,500 kg; Tight to surface water with locking mechanism; Manhole with telescopic insert, with fixing ring; Fully prefabricated at factory, horizontally arranged manifolds made of PE 100 with 2x ball valves for filling and ventilation 1”; Connection to heat pump: PE spigot d90 SDR11; Supply and return flow With ball valve; Circuit connections: PE spigot d40 SDR9; Flow pipe: PVC ball valve; Return pipe: Flow meter 5-42 l/min; Manifold unit including test certificate SN: H140-A6 WK90 K40-2-DK42. In case of high ground water table and of higher statical load a special lay out design is required. Please find our installation instructions on our web site www.frank-gmbh.de.
Previews
3D
Dimension
2D
Download CAD models