??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 16
HELP_VARIABLE
Company
Elesa+Ganter
Description
GW12 - Gravity indicators digital - analogue
Bill of material
Gravity indicators digital - analogue GW12-0002.0-S
Code
Description
D
68.5 mm
P
33 mm
D1
67 mm
P1
26 mm
C
60 mm
R
51 mm
Weight
120 g
Product details
Product details
Anteprime
3D
Dimensione
2D
Download modelli CAD