??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
D-M-E
Description
GW Corrugated thermal insulation sheet - asbestos-free - DME
Bill of material
GW-1200 / NE
Catalog Number
Length
1200 mm
Width
mm
Thickness
6 mm
Compressive strength
50 N/mm2
Working temperature
230 ° C
Thermal conductivity
0.15 kcal/mh° C
Moisture absorption
0.8 24h/%
Specific weight
1.65 g/cm3
Coefficient of linear expansion
0.8-1.0 10-5/° C
Standard gauges
6 mm
Deviation from nominal gauges
±5 %
Parallelity ground
±0.1 mm/m
Previews
3D
Dimension
2D
Download CAD models