??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GUTBS - Cap Screws For Cover
Bill of material
GUTBS-A5.5-E10-M3-F2.5-L6
Part Number
GUTBS-A5.5-E10-M3-F2.5-L6
Type
GUTBS
A
mm
E
mm
M (Coarse Thread)
F
mm
L
mm
d
2.2 mm
D
6.5 mm
t
1.5 mm
C
0.5 mm
Slot Groove
W
0.0 mm
e
0.0 mm
Previews
3D
2D
Download CAD models