??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PHD
Description
GRA - GRA Gripper
Bill of material
GRA-5-10x5
Ident number
GRA
Design No.
5
Bore Size
Min Total Jaw Travel
Manifold Option
Mounting Option
Fluid Compatibility
Lubrication
Position
Switch
Nominal Total Jaw Travel
mm
A Closed
mm
A Open
mm
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
J1
J2
mm
J3
mm
J4
mm
J5
mm
J6
mm
J7
mm
J8
mm
J9 Min
mm
K1
K2
K3
mm
K4
mm
K5
mm
K6
K7
K8
mm
K9
mm
K10
mm
K11
mm
K12
K13
mm
K14
mm
K15
mm
K16
mm
P1
P2
mm
P3
mm
P4
mm
P5
mm
P6
mm
P7
mm
P8
mm
P9
mm
P10
mm
P11
1.2 mm
P12
0.8 mm
P13
4 mm
P4 O-RING
2mm x 1mm
(F1)
mm
(B1)
mm
(B5)
mm
F1
mm
F2
mm
F3
mm
F4
mm
F5
mm
F6
F7
mm
F8
F9
mm
SW1
mm
SW2
mm
SW3
4.3 mm
SW4
mm
HS1
mm
HS2
mm
HS3
mm
HS4
mm
Gripper Weight
lb
Previews
3D
Dimension
2D
Download CAD models