??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 865 - Power clamps pneumatic, Type BI, Clamping arm vertical
Bill of material
Power clamp GN 865-32-BI-NC
E+G PARTNUMBER
Position
mm
Size (Piston diameter)
mm
max. Clamping moment at 6 bar
Nm
Clamping force at r at 6 bar
N
Holding force at r
N
A
mm
-0.2
mm
h8
mm
Thread
H 8
mm
D4
mm
Thread
H1
mm
H2
mm
-0.5
mm
-0.5
mm
L3
mm
L4
mm
L5
mm
L6
mm
-0.5
mm
±0.01
mm
M2
mm
±0.01
mm
±0.01
mm
±0.01
mm
M6
mm
R
mm
S
mm
T
mm
Weight
kg
Customs Tariff Number
84671190
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models