??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 854 - Latch clamps, with bore, for welding
Bill of material
Latch clamp GN 854-1500-1-T2S
E+G PARTNUMBER
GN 854-1500-1-T2S
Size
1500
Position
Holding force
15000 N
A1
26 mm
A2
28 mm
B1
65 mm
B2
43 mm
B3
52 mm
B4
70 mm
B5
72 mm
B6
30 mm
Thread
M 10
D2
8.5 mm
D3
18 mm
H1
55 mm
H2
55 mm
220 mm
min.
186 mm
M1
40 mm
M2
16 mm
R
120 mm
T
30 mm
W1
10.5 mm
W2
28 mm
25 mm
40
Weight
1.2000 kg
Customs Tariff Number
82057000
ROHS
YES
Product details
Product details
Previews
3D
Размер
2D
Сваляне на CAD модели