??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 7330 - Gripping trays, Type C, Mounting from the back
Bill of material
Gripping tray GN 7330-127-C-2-SR
E+G PARTNUMBER
L1
mm
H1
80 mm
H2
43 mm
L2
mm
L3
25 mm
L4
3.5 mm
L5
22.5 mm
+1
60 mm
+1
mm
M1
mm
M2
53 mm
Weight
kg
Customs Tariff Number
79070000
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models