??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 7241 - Multiple-joint hinge, inside, opening angle 90°
Bill of material
Multiple-joint hinge GN 7241-AL-75-EL
E+G PARTNUMBER
GN 7241-AL-75-EL
L1
75 mm
Position
D1
6.5 mm
D2
4 mm
H1
60 mm
H2
30 mm
L2
44.5 mm
L3
30 mm
L4
51 mm
L5
117.5 mm
L6
96.7 mm
L7
13.5 mm
L8
108 mm
L9
101.7 mm
M1
61 mm
M2
8 mm
M3
40 mm
M4
46 mm
M5
28 mm
R
75 mm
S
7 mm
X
52 mm
Y
29 mm
Weight
0.3300 kg
Customs Tariff Number
83021000
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models