??
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 667.2 - Cabinet "U" handles, Tube aluminum / Stainless Steel, mounting from the back
Bill of material
Cabinet ''U'' handle GN 667.2-30-500-SW
E+G PARTNUMBER
D1
30 mm
±1
mm
A
57 mm
B
38 mm
Thread
M10
H1
60 mm
H2
78 mm
L2
23 mm
L3
12 mm
T
17 mm
Weight
kg
Customs Tariff Number
83024900
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models