??
Catalog navigation
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 289 - Swivel Clamp Connector Joints, Aluminum, with screw, stainless steel, Type S, Stepless adjustment
Bill of material
Swivel Clamp Connector Joint GN 289-B42-V50-S-2-BL
E+G PARTNUMBER
Bore - Bore
Bore - Square
Square - Square
Rotation
°
Swivel width
65 mm
K
76 mm
L1
268 mm
L2
70 mm
M
85 mm
Screw locations
M10-60
Screw location
M10-55
Clamping lever for Z1
78 | 92 mm
Clamping lever for Z2
78 | 92 mm
Finish
Weight
kg
Customs Tariff Number
76090000
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models