??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 1364 - Stainless Steel-Sheet metal hinges pointed, Type A, with through-holes
Bill of material
Stainless Steel-Sheet metal hinge GN 1364-NI-70-50-B-BL
E+G PARTNUMBER
L1
mm
L3
mm
L4
mm
L2
50 mm
Rotation
°
D1
6 mm
D2
6.5 mm
H
12 mm
L5
mm
L6
mm
M1
42 mm
M2
30 mm
M3
mm
S
3 mm
Weight
kg
Customs Tariff Number
83021000
ROHS
YES
Product details
Product details
DIST
mm
Previews
3D
Dimension
2D
Download CAD models