??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 1362 - Stainless Steel-Sheet metal hinges for welding, Type A, without bores
Bill of material
Stainless Steel-Sheet metal hinge GN 1362-NI-60-60-A-BL
E+G PARTNUMBER
L1
mm
L2
mm
Rotation
°
D
6 mm
H
12 mm
S
3 mm
Weight
kg
Customs Tariff Number
83021000
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models