??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 1110 - Lashing Straps, Buckle Steel, Strap Plastic
Bill of material
Lashing Strap GN 1110-25-400-ST-SW
E+G PARTNUMBER
B1
25 mm
L1
mm
B2
32 mm
H
16 mm
L2
39 mm
Load capacity
4000 N
Color
Black
Weight
kg
Customs Tariff Number
63079098
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models