??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
GLTB8
Bill of material
GLTB8-X60-50-BW-M40-C3
Model
GLTB8
Belt type
X : rubber belt
Lead
60 mm
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
Motor position
Motor brand
Brake
Home Sensor
Limit Sensor
L
349.5 mm
A
18 mm
M
2 mm
N
8 mm
Previews
3D
2D
Download CAD models