??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
GKR - Tubular Grip
Bill of material
GKR-8
Catalog number
Diameter D
28 mm
Diameter R
mm
Length Lc
mm
Diameter d
22 mm
Diameter C
mm
Length L
88 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models