??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
GFUS - Retracting Unit for Grip
Bill of material
GFUS-M6-M8
Catalog number
GFUS-M6-M8
Thread M
M6
Thread M1
8
Length Lf
5.5 mm
Length Lf1
12.7 mm
Diameter d
20 mm
Height A
21.5 mm
Diameter d1
10.5 mm
Height x
13.5 mm
Length P
6 mm
Mass
35 g
Previews
3D
Dimension
2D
Download CAD models