??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TOYO
Description
GCH8-200W
Bill of material
GCH8-L5-50-BC-M20-C3
Model
GCH8
Screw accuracy
Ball Screw Lead
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
Motor Position
Motor Brand
Brake
Home Sensor
Limit Sensor
L
328.0 mm
A
50 mm
M
1 mm
N
6 mm
P
50 mm
KG
5.18 kg
Previews
3D
2D
Pobierz modele CAD