??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nitrogen Springs
Description
FPC - Fixing
Bill of material
05603
-
05603
A
100 mm
B
73.5 mm
Ø
40 mm
D
20 mm
Ø
9 mm
Ø
18 mm
Ø
15 mm
Ø
11 mm
I
12 mm
L
15 mm
Previews
3D
Dimension
2D
Download CAD models