??
Catalog navigation
CAD模型選擇
可提供的產品: 11
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. B3195CT - Copper Tubing Isolator (TOLCO Fig. 83) - Pipe Supports, Guides, Shields & Saddles
Bill of material
B3195CT-11/4
Part No.
Pipe Size
Inch
Pipe Size
mm
Finish
Dura-Copper
A
Inch
A
mm
B
1 1/4 Inch
B
31.8 mm
C
2 1/4 Inch
C
57.1 mm
Hanger Size
Inch
Hanger Size
mm
Strut Clamp
Approx. Wt./100
Lbs
Approx. Wt./100
kg
Level of Details
Previews
3D
尺寸
2D
下載CAD模型