??
Catalog navigation
Селекция на CAD модел
Налични продукти: 11
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. B3146 - Heavy Duty Double Bolt Pipe Clamp (TOLCO Fig. 5H) - Pipe Clamps
Bill of material
B3146-14 PLN
Part No.
Pipe Size
INCH
Pipe Size
mm
Finish
Plain
A
INCH
A
mm
B
INCH
B
mm
C
INCH
C
mm
D
INCH
D
mm
E
INCH
E
mm
Bolt Size
INCH
Bolt Size
mm
Max. Desing Load 650°F (343°C)
Lbs
Max. Desing Load 650°F (343°C)
kN
Max. Desing Load 750°F (399°C)
Lbs
Max. Desing Load 750°F (399°C)
kN
Appprox. Wt./100
Lbs.
Appprox. Wt./100
kg
Level of Details
Previews
3D
Размер
2D
Сваляне на CAD модели