??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Eaton B-Line
Description
Fig. 22 - Hanger for CPVC Plastic Pipe Single Fastener Strap (Cooper B-Line B3181) - Pipe Clamps
Bill of material
22-1 GLV
Part No.
CPVC Pipe Size
Inch
CPVC Pipe Size
mm
Finish
Pre-Galvanized
A
Inch
A
mm
B
Inch
B
mm
C
1.188 Inch
C
30.2 mm
Max. Hanger Spacing
Ft.
Max. Hanger Spacing
m
Fastener Hex Head Size
5/16 Inch
Fastener Hex Head Size
7.9 mm
Approx. Wt./100
Lbs.
Approx. Wt./100
kg
Level of Details
Previews
3D
Dimension
2D
Download CAD models