??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 10
HELP_VARIABLE
Company
Misumi
Description
FGSB - Gas Springs - Free Attachable Type with Bracket
Bill of material
FGSB22100A
Part No.
Material of Cylinder
Carbon Steel 11A (Carbon Steel Pipes for Machine Structural Use)
Material of Rod
1020 Carbon Steel
Gas
Nitrogen gas(N2)
Surface Treatment of Cylinder
Baking Finish (Black Matt)
Surface Treatment of Rod
Hard Chrome Plating
No.
Max. Length (Lmax)
mm
Min. Length (Lmin)
mm
Stroke
mm
Gas Reaction Force (20deg Celsius) - Max. Length -10mm
kgf
Gas Reaction Force (20deg Celsius) - Max. Length - ( )mm
kgf
A
mm
B
mm
H
mm
Weight
g
Previews
3D
Boyut
2D
CAD modeli indir