??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Misumi
Description
FCBBD, FCBBDH, FCBD, FCBMD, FCBMDH, FCBDH, FCBSD - Neck Bolts for Fulcrum - Dimension Configurable - Straight Slot Groove - Standard Class
Bill of material
FCBBD6-1.0-A8-E2.5-F4
Part No.
Material
Hardness
Surface Treatment
D
mm
D Tolerance
-0.01/-0.05 mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
L Tolerance
+0.1/0 mm
A Selection
mm
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
MxP (Coarse Thread)
l
mm
W
mm
h
mm
C
mm
Relief
g
mm
f
mm
Thread Diameter
MC
mm
Previews
3D
Boyut
2D
CAD modeli indir