??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Rittal
Description
Fan expansion kit - for VX IT, TS IT
Bill of material
7990.000
Model No.
7990.000
webseite
webseite
Designation 1
Fan expansion kit
Designation 2
for VX IT, TS IT
Packs of
1
Width
119 mm
Height
25 mm
Depth
119 mm
rated operating voltage
24 V
Weight
0.3 kg
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Previews
3D
Dimensión
2D
Descarga de modelos CAD