??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
D-M-E
Description
F3084 Rectangular core - DME - Mat. 1.2311 - 1080 N/mm2/1.2343 ESU - 53 HRC
Bill of material
F308438225002311
Catalog Number
Description
Thread M
M6
Width W1
12.7 mm
Thickness L2
2.5 mm
Width S1
12.7 mm
Width W
38 mm
Width S
22 mm
Length L
mm
Material
Previews
3D
Dimension
2D
Download CAD models