??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
F3078 Rectangular Core - DME - Mat. 1.2343 - 52HRC
Bill of material
F30781916076
Catalog Number
F30781916076
Description
Rectangular core 19x16x76 for F3072
Minimal Distance T
12.7 mm
Maximal Distance T
17.4 mm
Diameter d3
9.4 mm
Thickness K
4.75 mm
Width B1
4.75 mm
Width B
7.9 mm
Diameter d2
6.3 mm
Length L2
8.7 mm
Width W
19 mm
Height S
16 mm
Length L
76 mm
Previews
3D
Dimension
2D
Download CAD models