??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
D-M-E
Description
F3074 Core pin - DME - Mat. 1.3343 - 62HRC
Bill of material
F307405076
Catalog Number
Description
Minimal Distance T
12.7 mm
Maximal Distance T
mm
Diameter d3
9.4 mm
Thickness K
4.75 mm
Width B1
4.76 mm
Width B
7.9 mm
Diameter d2
6.3 mm
Length L2
mm
Diameter d1
mm
Length L
76 mm
Previews
3D
Dimension
2D
Download CAD models