??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
Misumi
Description
EXPMFNH, EXPMF4H, EXPMF6H, EXPMF6HV, EXPMF8H, EXPMFBNH, EXPMFB4H, EXPMFB6H, EXPMFB6HV, EXPMFB8H - Expanded Metals - Framed Type
Bill of material
EXPMF4H31-A100-B100-4.5
Part Number
Material
Nominal
No.
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
d Selection
mm
T
3.0 mm
t
1.5 mm
Previews
3D
Boyut
2D
CAD modeli indir