??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
EWW+IEL - Steering handwheels
Bill of material
Steering handwheels EWW.240-PXX2+IEL A-20-C0
Code
208141-CO
Description
EWW.240-PXX2+IEL A-20-C0
D
240 mm
L
59 mm
d1
30 mm
d2
25.5 mm
d3
79 mm
d4
68.5 mm
d5
6 mm
h2
4 mm
f1
M4
l1
21 mm
l2
13 mm
l3
15 mm
l4
13 mm
l5
23 mm
R
28.5 mm
dH7
20 mm
H
24 mm
H
65 mm
m
M10
R1
97 mm
Weight
810 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models