??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Elesa+Ganter
Description
EWP. - Guard wing handles
Bill of material
Guard wing handles EWP.110-EH-C6
Code
Description
L
114 mm
F
93.5±0.5
d
6.5 mm
S
H
33 mm
H1
7 mm
h2
11 mm
C
35 mm
I
19 mm
I1
74 mm
I2
9.5 mm
F1
90 N
Weight
26 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models