??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
PHD
Description
ESU RT Slide - ESU RT Slide
Bill of material
ESUS55X50-RT000-QL00_Open-Extend
ESU
ESU
Type
Design No.
5
Size
Travel
mm
Enter value for TRAVEL
Travel
mm
cm
inch
ft
Drive Mode
Motor Configuration
Drive Shaft Orientation
Motor Mount Code
Motor Code
Gear Reducer Code
Food Grade
End/Mid Supports
Head Support Qty
Mid Support Qty
Cap Support Qty
Switch Bundle
Switch Series
Switch Circuitry
Cable Type
Switch Qty
Position
A
mm
B
mm
C
mm
D
mm
E
F
G
mm
H
mm
K
mm
L
mm
M
mm
N
Dia R
mm
T
mm
U
mm
V
mm
W
mm
Y
AA
mm
BB
mm
CC
mm
DD
mm
EE
mm
FF
mm
JJ
mm
KK
mm
LL
MM
NN
mm
PP
mm
RR
mm
TT
25.0 mm
UU
7.0 mm
VV
M6 x 1 x 8
DA
mm
DB
mm
KSB
mm
KSC
mm
KSD
mm
KSE
mm
KSF
mm
KSG
mm
KSH
mm
KSJ
mm
KSK
mm
KSL
mm
KSM
KSN
mm
KSP
KSR
mm
KST
mm
KSU
mm
Size
Previews
3D
2D
Сваляне на CAD модели