??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
PHD
Description
ESK & ESL slides - ESK & ESL slides
Bill of material
ESKC53x50-RL150
Series
Type
Slide Size
Slide Travel
mm
Enter value for ST
Slide Travel
mm
cm
inch
ft
Screw Type
Screw Configuration Lead
Cylinder Options
Shock Pads
Fit Dowel
Corrosion Resistant
Motor Mount
Motor Drive Ratio
W Code
Position
Cylinder Switch
Prox Mtg on Extend
Prox Mtg on Retract
Inductive Proximity Switch
ST2L
LEAD2
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
J
mm
K
L
mm
M
mm
N
mm
O
mm
P
0.0 mm
Q
R
mm
S
mm
T
mm
U
mm
V
W
mm
X1
mm
Y
Z
AA
mm
BB
mm
CC
mm
DD
EE
mm
FF
mm
GG
HH
mm
NN
mm
OO
mm
PP
mm
QQ
mm
RR
mm
SS
TT
UU
JJ
mm
QC
mm
QVA
mm
QJ
mm
QL
mm
QBA
mm
QE
mm
QH
mm
MMD
22.5 mm
MME
9.5 mm
MMF
mm
MMG
mm
MMH
0.0 mm
MMJ
0.0 mm
MMK
mm
MML
mm
MMU
0 mm
MMV
0.0 mm
MMA
mm
MMB
mm
MMC
mm
MMT Min.
mm
MMT Max. Shaft Allowed
mm
BBA
mm
BBB
mm
BBC
mm
BBX
mm
PA 8mm Proximity Switch Mounting
mm
PB 8mm Proximity Switch Mounting
mm
PC 8mm Proximity Switch Mounting
mm
PD 8mm Proximity Switch Mounting
mm
PE 8mm Proximity Switch Mounting
mm
PA 12mm Proximity Switch Mounting
mm
PB 12mm Proximity Switch Mounting
mm
PC 12mm Proximity Switch Mounting
mm
PD 12mm Proximity Switch Mounting
12.7 mm
PE 12mm Proximity Switch Mounting
mm
Total Zero Stroke Weight
kg
Total Length Adder Weight
kg/mm
Moving Zero Stroke Weight
kg
Moving Length Adder Weight
kg/mm
Motor Mount Weight
0.00 kg
Total Weight
kg
Previews
3D
Dimension
2D
Download CAD models