??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa+Ganter
Description
ERB-PF - Bi-directional flush pull handles snap-in assembly
Bill of material
Bi-directional flush pull handles snap-in assembly ERB.115-PF-C1
Code
Description
B
115 mm
L
58 mm
h1
19 mm
h2
22 mm
b1
91 mm
b2
94 mm
l1
31 mm
l2
43.5 mm
l3
40 mm
Weight
42 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models