??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
ERB. - Bi-directional flush pull handle
Bill of material
Bi-directional flush pull handle ERB.130-C1
Code
Description
B
130 mm
L
60 mm
h1
29.5 mm
h2
3 mm
b1
101 mm
b2
123 mm
l1
31 mm
l2
48 mm
l3
41 mm
F1
3500 N
F2
3500 N
Weight
95 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models