??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
EPR - Taper Shaft Type
Bill of material
EPR50-16X11T
Model no.
Left Bore size
mm
Enter value for DL
Left Bore size
mm
cm
inch
ft
Right Bore size
mm
Allowable Torque
N*m{kgf*m}
Max. Rotation
r/min.
Moment of inertia
kg*cm2
Mass
kg
A
mm
B
mm
C
mm
E
mm
F
1.5 mm
G
mm
K
mm
L
mm
M
M6 mm
l
mm
N
4 mm
P
8 mm
Q
6 mm
R
mm
S
mm
T
mm
U
mm
V
mm
W
mm
Z
mm
Previews
3D
Dimension
2D
Download CAD models