??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
Envirothane - 75-1,600lbs.
Bill of material
W-0800-U
Part Number
W-0800-U
Series
Envirothane
Diameter
Inch
Tread Width
Inch
Type
Color
Bearing Type
Hub Length
1 Inch
Standard Bore
1/4 Inch
Capacity
125 lbs.
Weight
0.12 lbs.
Thread Guards
Side Washers
Durometer
45-65 D Scale
Previews
3D
Dimension
2D
Download CAD models