??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
ENJHP_H, ENJHH_H, ENJHY_H, ENJHL_H, ENJHA_H - Heat Insulating Plates - Circular with Holes
Bill of material
ENJHP2H3-50-0-20-N3
Part No.
ENJHP2H3-50-0-20-N3
Type
ENJHP
Type Selection
Hole Type
Grade
Hole SelectionNominal
T Selection
mm
D 1mm Increment
mm
Enter value for D
D 1mm Increment
mm
cm
inch
ft
D Tolerance
0/-1 mm
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
V Tolerance
+0.5/0 mm
P.C.D. 1mm Increment
mm
Enter value for PCD
P.C.D. 1mm Increment
mm
cm
inch
ft
Hole Selection
Bolt Nominal Diameter Selection
mm
L
mm
d
3.5 mm
d1
0.0 mm
h
0.0 mm
Previews
3D
Dimension
2D
Download CAD models