??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Enamel Folding Board Wing with Double Friction Joints (Set)
Bill of material
02063650
Part #
02063650
Profile
I
B
650 mm
H
1253 mm
B1
570 mm
H1
1173 mm
Weight
16.0 kg
Customs tariff number
96100000
ID #
162155
Certificate
Certificate
Certificate
Certificate
Previews
3D
Dimension
2D
Download CAD models