??
Catalog navigation
CAD model selection
Selectable products: 50
HELP_VARIABLE
Company
Nitrogen Springs
Description
EN 24x1.5 - Gas ejectors
Bill of material
EN24X1.5-50.3-45
-
Stroke
mm
Total length
mm
Minimum length
mm
Reserves stroke
1 mm
Diameter
21.7 mm
Rod Diameter
12.0 mm
Pressure
bar
Pressure min.
10 bar
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
Fixing
Initial force
daN
Isothermal end force
1.86xF0 daN
Polythrophic end force
2,54xF0 daN
Surface
1.13 cm^2
Maximum speed
1.8 m/s
Cicli/minuto
Cicli/minuto
Weight
kg
Temperature min
0 °C
Temperature max
80 °C
Previews
3D
Dimension
2D
Download CAD models