??
Catalog navigation
Seleção de modelos em CAD
Available products: 16
HELP_VARIABLE
Company
WISKA
Description
EMBF90I - BraceFITTING, mit Innengewinde, Kunststoff / Messing, 90° Winkel, EMBF90I, metrisch
Bill of material
EMBF90I-48-50-BG10107362
WISKA Order-No.
WISKA Type
RAL colour
Connection thread size
mm
Nominal width
mm
Inside diameter
mm
Total length
mm
Diameter closure
mm
Screw-in thread length
mm
Key width 1
mm
Key width 2
mm
Material
Conduit fitting: PA-FR / sealing gasket: TPU / connection thread: brass nickel-plated
Protection class to N60529
IP68
case hardening temperature
-40°C to 100°C
Packaging unit (PE)
Website
HTML
Previews
3D
Dimensão
2D
Baixar modelos em CAD