??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
WISKA
Description
EMBF90CG - BraceFITTING, with cable gland, 90° angle, EMBF90CG, metric
Bill of material
EMBF90CG-48-50-BG10108005
WISKA Order-No.
WISKA Type
RAL colour
Connection thread size
mm
Nominal width
mm
Closure diameter
mm
Inside diameter
mm
Cable diameter
mm
Total length
mm
Diameter closure
mm
Screw-in thread length
mm
Key width 1
mm
Key width 2
mm
Material
Conduit fitting: PA-FR / sealing gasket: TPU / connection thread: brass nickel-plated
Protection class to N60529
IP68
Case hardening temperature
-40°C to 100°C
Packaging unit (PE)
Website
HTML
Previews
3D
Dimension
2D
Download CAD models