??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Souchier
Description
Electric SADAP
Bill of material
09003-1A
LOD Destination
LOD Level
Output current
A
Communicating version
YES
Reference number
09003-1A
Supply voltage
230 Vac (+20% / -15%)
Consumption
75 VA
Remote control output
24 Vcc (-10% / + 20%)
Standby power consumption
40 mA
Batteries
2 x 12V / 5Ah
Autonomy
72 Hours
Remote control input: Voltage
24/48 Vcc Emission/Rupture
Remote control input: Power
< 1 W
Protection class
IP 42
Dimensions
310 x 230 x 200 mm
Weight
7.5 kg
Previews
3D
2D
Download CAD models