??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHD
Description
EGRR12-5 Gripper - Series EGRR Gripper
Bill of material
EGRR12-5-63x150
Ident number
EGRR
Synchronization / Grip
1
Jaw
2
Design No.
5
Size
63
Min Total Jaw Travel
Seal
ZOPT
Motor Speed Reducer
Motor Mounting Code
Motor Code
Position
Switch
Switch Bracket
Switch Target
A
4.191 mm
B
3.429 mm
C
2.769 mm
D
1.575 mm
E
16.000 mm
F
10.084 mm
G
4.191 mm
H
0.508 mm
I
3.175 mm
J
18.796 mm
K
22.606 mm
L
17.526 mm
M
7.620 mm
N
68.580 mm
O
47.000 mm
P
7.010 mm
Q
1.016 mm
R
7.874 mm
S
12.700 mm
T
16.000 mm
U
23.368 mm
V
27.940 mm
W
70.104 mm
X
90.000 mm
Y
1.575 mm
Z
92.126 mm
AA
57.404 mm
BB
44.552 mm
CC
11.100 mm
DD
52.000 mm
EE
35.204 mm
FF
18.4379 mm
GG
3.073 mm
HH
1.194 mm
II
1.854 mm
Previews
3D
2D
Download CAD models