??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHD
Description
EGRR12-1 Gripper - Series EGRR Gripper
Bill of material
EGRR12-1-63x150
Ident number
EGRR
Synchronization / Grip
1
Jaw
2
Design No.
1
Size
63
Min Total Jaw Travel
Seal
ZOPT
Motor Speed Reducer
Motor Mounting Code
Motor Code
Position
Switch
Switch Bracket
Switch Target
A
0.165 Inch
B
0.135 Inch
C
0.109 Inch
D
0.062 Inch
E
0.630 Inch
F
0.397 Inch
G
0.165 Inch
H
0.020 Inch
I
0.125 Inch
J
0.740 Inch
K
0.890 Inch
L
0.690 Inch
M
0.300 Inch
N
2.700 Inch
O
1.850 Inch
P
0.276 Inch
Q
0.040 Inch
R
0.310 Inch
S
0.500 Inch
T
0.630 Inch
U
0.920 Inch
V
1.100 Inch
W
2.760 Inch
X
3.544 Inch
Y
0.062 Inch
Z
3.627 Inch
AA
2.260 Inch
BB
1.754 Inch
CC
0.437 Inch
DD
2.047 Inch
EE
1.386 Inch
FF
0.7259 Inch
GG
0.121 Inch
HH
0.047 Inch
II
0.073 Inch
Previews
3D
2D
Download CAD models