??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FATH
Description
Edge Sealing Profile 14 x 28
Bill of material
087SPET11911
Part #
087SPET11911
Color
Black
Material
EPDM / PVC
Clamping range
1.0 - 4.0 mm
Weight
212.0 g/m
ID #
124848
Customs Tariff Number
39162000
Certificate
Certificate
Certificate
Certificate
Previews
3D
Размер
2D
Сваляне на CAD модели